(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Used for SEC-Wave Mill, WEX Model WEX-R

Used for SEC-Wave Mill, WEX Model WEX-R

Special surface processing improves corrosion resistance and scratch resistance. Clamping strength and durability are improved by the increase in screw size.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WEX3080R
WEX3100R
WEX3125R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Weight
(kg)

SGD 617.78

1 Piece(s) 6 Day(s) or more 8041.06

SGD 713.98

1 Piece(s) 8 Day(s) or more 10051.99

SGD 974.30

1 Piece(s) 4 Day(s) or more 12562.89

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Side Surface / Slotting Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 14 Suitable Tip AXMT 1705□□ PEER-L/G/H/E/EH Series AXET 1705□□ PEFR-S Series

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)