(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Used for SEC-Wave Mill, WEX Model WEXF-R

Used for SEC-Wave Mill, WEX Model WEXF-R

Special surface processing improves corrosion resistance and scratch resistance. Clamping strength and durability are improved by the increase in screw size.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WEXF3080R
WEXF3100R
WEXF3125R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Weight
(kg)

SGD 680.02

1 Piece(s) 4 Day(s) or more 8070.98

SGD 776.23

1 Piece(s) 4 Day(s) or more 10081.91

SGD 1,030.89

1 Piece(s) 4 Day(s) or more 12592.8

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Side Surface / Slotting Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Ti Alloy, Heat-Resistant Alloy Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 14 Suitable Tip AXMT 1705□□ PEER-L/G/H/E/EH Series AXET 1705□□ PEFR-S Series

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)