(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Used for SEC-Multi Mill, CHE model TECN-TR

Used for SEC-Multi Mill, CHE model TECN-TR

Insert for Multi-Mill CHE Type.
● Shape: equilateral triangle
● Relief angle: E (20°)
● Work material: Steel
● Grade: Carbide Alloy
● Compatible machining: general purpose cutting

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TECN22TRA30N
TECN32TRA30N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Cutter

SGD 9.98

10 Piece(s) 4 Day(s) or more CHE2000 Type

SGD 12.47

10 Piece(s) 4 Day(s) or more CHE3000 Type

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) T (Equilateral Triangle Type) Clearance angle E(20°) Work material Steel
Material type Carbide alloy Material type model A30N Compatible Machining General cutting
Blade tip shape B Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)