(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Used for SEC-Sumi Power Mill, PWC Model LNMX-PNSR-L

Used for SEC-Sumi Power Mill, PWC Model LNMX-PNSR-L

For corner cutting of steel, cast iron, and stainless steel.
● Work material: cast iron, steel, stainless steel
● Compatible machining: high speed, light cutting, general purpose cutting, rough cutting

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LNMX170808PNSRLACK200
LNMX170808PNSRLACK300
LNMX170808PNSRLACP100
LNMX170808PNSRLACP200
LNMX170808PNSRLACP300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork material Material type model Compatible Machining

SGD 16.62

10 Piece(s) 4 Day(s) or more Cast IronACK200High Speed and Light Cutting/General Cutting

SGD 16.62

10 Piece(s) 4 Day(s) or more Cast IronACK300Rough cutting

SGD 16.62

10 Piece(s) 4 Day(s) or more SteelACP100High Speed and Light Cutting

SGD 16.62

10 Piece(s) 4 Day(s) or more Steel / Stainless SteelACP200General cutting/rough cutting

SGD 16.62

10 Piece(s) 4 Day(s) or more Steel / Stainless SteelACP300General cutting/rough cutting

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle N(0°) Material type Coating
Applicable Cutter PWS (F) 4000 Type Fig 7 Application Light Cutting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)