(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Used for SEC-Sumi Dual Mill, DGC Model XNEU

Used for SEC-Sumi Dual Mill, DGC Model XNEU

For general cutting of steel and cast iron.
● Work material: cast iron, steel, stainless steel
● Compatible machining: general-purpose cutting, rough cutting

PDF

Part Number

Configured Part Number is shown.

 
Part Number
XNEU13T6ANENWACK300
XNEU13T6ANENWACP200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork material Material type model Compatible Machining

SGD 22.62

10 Piece(s) 4 Day(s) or more Cast IronACK300Rough cutting

SGD 22.62

10 Piece(s) 4 Day(s) or more Steel / Stainless SteelACP200General cutting/rough cutting

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle N(0°) Material type Coating
Applicable Cutter DGC13000EW Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)