(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Used for SEC-Sumi Dual Mill, DGC Model DGCM-R

Part Number

Configured Part Number is shown.

 
Part Number
DGCM13050RS
DGCM13063RS
DGCM13080R
DGCM13100R
DGCM13125R
DGCM13160R
DGCM13200R
DGCM13250R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Lf
(mm)
Weight
(kg)

SGD 566.84

1 Piece(s) 4 Day(s) or more 50 (52.9)440 (38.44)0.3

SGD 691.34

1 Piece(s) 4 Day(s) or more 63 (65.9)540 (38.44)0.5

SGD 849.80

1 Piece(s) 4 Day(s) or more 80 (82.9)650 (48.44)1.1

SGD 1,013.91

1 Piece(s) 4 Day(s) or more 100 (102.9)763 (61.44)2.2

SGD 1,234.61

1 Piece(s) 4 Day(s) or more 125 (127.9)863 (61.44)2.8

SGD 1,608.11

1 Piece(s) 8 Day(s) or more 160 (162.9)1063 (61.44)4.6

SGD 2,060.82

1 Piece(s) 4 Day(s) or more 200 (202.9)1263 (61.44)7

SGD 2,536.18

1 Piece(s) 4 Day(s) or more 250 (252.9)1463 (61.44)11.1

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting / Chamfer Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 6 (SNMT/SNET Tip) / 3 (ONMT/ONET Tip) Suitable Tip SNMT13T6ANER-L-ACP100/SNMT13T6ANER-L-ACP200/SNMT13T6ANER-L-ACP300/SNMT13T6ANER-L-ACK200/SNMT13T6ANER-L-ACK300/SNMT13T6ANER-G-ACP100/SNMT13T6ANER-G-ACP200/SNMT13T6ANER-G-ACP300/SNMT13T6ANER-G-ACK200/SNMT13T6ANER-G-ACK300/SNMT13T6ANER-H-ACP100/SNMT13T6ANER-H-ACP200/SNMT13T6ANER-H-ACP300/SNMT13T6ANER-H-ACK200/SNMT13T6ANER-H-ACK300/SNMT13T6ANER-FL-ACP100/SNMT13T6ANER-FL-ACP200/SNMT13T6ANER-FL-ACP300/SNMT13T6ANER-G-T4500A/SNMT13T6ANER-FL-ACK300/SNMT13T6ANER-FG-ACP100/SNMT13T6ANER-FG-ACP200/SNMT13T6ANER-FG-ACP300/XNEU13T6ANEN-W-ACK300/SNMT13T6ANER-FG-ACK300/ONMT05T6ANER-L-ACP100/ONMT05T6ANER-L-ACP200/ONMT05T6ANER-L-ACP300/ONMT05T6ANER-L-ACK200/ONMT05T6ANER-L-ACK300/ONMT05T6ANER-G-ACP100/ONMT05T6ANER-G-ACP200/ONMT05T6ANER-G-ACP300/ONMT05T6ANER-G-ACK200/ONMT05T6ANER-G-ACK300/XNEU13T6ANEN-W-ACP200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)