(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Used for SEC-Sumi Dual Mill, DGC Model DGCF-R

Part Number

Configured Part Number is shown.

 
Part Number
DGCF13050RS
DGCF13063RS
DGCF13080R
DGCF13100R
DGCF13125R
DGCF13160R
DGCF13200R
DGCF13250R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Lf
(mm)
Weight
(kg)
Fig

SGD 680.02

1 Piece(s) 4 Day(s) or more 50 (52.9)540 (38.44)0.31

SGD 781.89

1 Piece(s) 4 Day(s) or more 63 (65.9)640 (38.44)0.51

SGD 968.64

1 Piece(s) 4 Day(s) or more 80 (82.9)850 (48.44)1.11

SGD 1,178.02

1 Piece(s) 4 Day(s) or more 100 (102.9)1063 (61.44)2.12

SGD 1,562.83

1 Piece(s) 4 Day(s) or more 125 (127.9)1263 (61.44)2.71

SGD 1,981.60

1 Piece(s) 4 Day(s) or more 160 (162.9)1463 (61.44)4.44

SGD 2,468.28

1 Piece(s) 4 Day(s) or more 200 (202.9)1663 (61.44)6.96

SGD 2,988.91

1 Piece(s) 4 Day(s) or more 250 (252.9)1863 (61.44)116

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting / Chamfer Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 6 (SNMT/SNET Tip) / 3 (ONMT/ONET Tip) Suitable Tip SNMT13T6ANER-L-ACP100/SNMT13T6ANER-L-ACP200/SNMT13T6ANER-L-ACP300/SNMT13T6ANER-L-ACK200/SNMT13T6ANER-L-ACK300/SNMT13T6ANER-G-ACP100/SNMT13T6ANER-G-ACP200/SNMT13T6ANER-G-ACP300/SNMT13T6ANER-G-ACK200/SNMT13T6ANER-G-ACK300/SNMT13T6ANER-H-ACP100/SNMT13T6ANER-H-ACP200/SNMT13T6ANER-H-ACP300/SNMT13T6ANER-H-ACK200/SNMT13T6ANER-H-ACK300/SNMT13T6ANER-FL-ACP100/SNMT13T6ANER-FL-ACP200/SNMT13T6ANER-FL-ACP300/SNMT13T6ANER-G-T4500A/SNMT13T6ANER-FL-ACK300/SNMT13T6ANER-FG-ACP100/SNMT13T6ANER-FG-ACP200/SNMT13T6ANER-FG-ACP300/XNEU13T6ANEN-W-ACK300/SNMT13T6ANER-FG-ACK300/ONMT05T6ANER-L-ACP100/ONMT05T6ANER-L-ACP200/ONMT05T6ANER-L-ACP300/ONMT05T6ANER-L-ACK200/ONMT05T6ANER-L-ACK300/ONMT05T6ANER-G-ACP100/ONMT05T6ANER-G-ACP200/ONMT05T6ANER-G-ACP300/ONMT05T6ANER-G-ACK200/ONMT05T6ANER-G-ACK300/XNEU13T6ANEN-W-ACP200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)