(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Used for SEC-Ace Mill, FPG Model SDEX-MT

Part Number

Configured Part Number is shown.

 
Part Number
SDEX42MTA30N
SDEX42MTT1500A
SDEX42MTT250A
SDEX53MTA30N
SDEX53MTT250A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial type Material type model Compatible Machining Applicable Cutter Fig

SGD 7.86

10 Piece(s) 4 Day(s) or more Carbide alloyA30NGeneral cuttingFPG4000 Type6

SGD 7.86

10 Piece(s) 4 Day(s) or more CermetT1500AHigh Speed and Light CuttingFPG4000 Type6

SGD 7.86

10 Piece(s) 4 Day(s) or more CermetT250AGeneral cuttingFPG4000 Type6

SGD 13.67

10 Piece(s) 4 Day(s) or more Carbide alloyA30NGeneral cuttingFPG5000 Type9

SGD 13.67

10 Piece(s) 4 Day(s) or more CermetT250AGeneral cuttingFPG5000 Type9

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle D(15°) Work material Steel
Tolerance 0.025

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)