(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Used for SEC-Ace Mill, DPG Model DPW-L

Used for SEC-Ace Mill, DPG Model DPW-L

This product has a positive cutting edge shape and can be used for a variety of work materials.
For general cutting of steel, cast iron, and stainless steel.

PDF

Part Number

Configured Part Number is shown.

DPW500LH10E

 
Part Number
DPW500LH10E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 20.77

10 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle P (11°) Work material Cast Iron
Material type Carbide alloy Material type model H10E Compatible Machining General cutting
Applicable Cutter DPG4000 Type/DPGF4000 Type Fig 8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)