(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Used for SEC-Ace Mill, CPG Model TPCH-R

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TPCH43R-ACK200
TPCH43R-ACK300
TPCH43R-ACZ310
TPCH43R-EH20Z
TPCH43R-G10E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork material Material type Material type model Compatible Machining

SGD 13.02

10 Piece(s) 6 Day(s) or more Cast IronCoatingACK200High Speed and Light Cutting/General Cutting

SGD 13.02

10 Piece(s) 6 Day(s) or more Cast IronCoatingACK300Rough cutting

SGD 12.40

10 Piece(s) 4 Day(s) or more Stainless Steel / Cast Iron / Difficult-to-cut materialCoatingACZ310-

SGD 12.40

10 Piece(s) 8 Day(s) or more Stainless SteelCarbide alloyEH20ZHigh Speed and Light Cutting

SGD 10.25

10 Piece(s) 6 Day(s) or more Cast IronCarbide alloyG10EGeneral cutting

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) T (Equilateral Triangle Type) Clearance angle P (11°) Applicable Cutter CPG4000 Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)