(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Used for SEC-Wave Radius Mill, WRCX Model QPET-PPFR-S

Used for SEC-Wave Radius Mill, WRCX Model QPET-PPFR-S

[Features]
·Right-handed
·This product has an arc wiper edge for good surface roughness and a good cutting edge angle.
Relief angle: P (11°)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
QPET10T350PPFRSDL1000
QPET10T350PPFRSH1
QPET120460PPFRSDL1000
QPET120460PPFRSH1
QPET160680PPFRSDL1000
QPET160680PPFRSH1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork material Material type Material type model Compatible Machining Corner R Thickness
(mm)
Applicable Cutter Inscribed Circle Dimensions φd

SGD 17.17

10 Piece(s) 4 Day(s) or more Non-ferrous metalCoatingDL1000High Speed and Light Cutting/General Cutting5.03.97WRCX10000E Type10

SGD 11.09

10 Piece(s) 4 Day(s) or more Cast Iron / Non-ferrous metalCarbide alloyH1High Speed and Light Cutting5.03.97WRCX10000E Type10

SGD 20.85

10 Piece(s) 4 Day(s) or more Non-ferrous metalCoatingDL1000High Speed and Light Cutting/General Cutting6.04.76WRCX(F)12000 type12

SGD 13.40

10 Piece(s) 4 Day(s) or more Cast Iron / Non-ferrous metalCarbide alloyH1High Speed and Light Cutting6.04.76WRCX(F)12000 type12

SGD 27.50

10 Piece(s) 4 Day(s) or more Non-ferrous metalCoatingDL1000High Speed and Light Cutting/General Cutting8.06.5WRCX(F)16000 (E) type16

SGD 17.55

10 Piece(s) 4 Day(s) or more Cast Iron / Non-ferrous metalCarbide alloyH1High Speed and Light Cutting8.06.5WRCX(F)16000 (E) type16

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle P (11°) Selfishly Right-hand

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)