(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Used for SEC-Wave Mill, WGC Model SEMT0903AG□N-□

Part Number

Configured Part Number is shown.

 
Part Number
SEMT0903AGSNGA30N
SEMT0903AGSNGACK200
SEMT0903AGSNGACK300
SEMT0903AGSNGACP100
SEMT0903AGSNGACP200
SEMT0903AGSNGACP300
SEMT0903AGSNGACZ310
SEMT0903AGSNGACZ330
SEMT0903AGSNGACZ350
SEMT0903AGSNLACK200
SEMT0903AGSNLACK300
SEMT0903AGSNLACP100
SEMT0903AGSNLACP200
SEMT0903AGSNLACP300
SEMT0903AGSNLACZ310
SEMT0903AGSNLACZ330
SEMT0903AGSNLACZ350
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork material Material type Material type model Compatible Machining Applicable Cutter Rake angle θ
(°)
Application

SGD 6.21

10 Piece(s) 4 Day(s) or more SteelCarbide alloyA30NGeneral cuttingWGC3000 Type20-

SGD 7.78

10 Piece(s) 4 Day(s) or more Cast IronCoatingACK200High Speed and Light Cutting/General CuttingWGC4000 type/WGCF4000 type20-

SGD 7.78

10 Piece(s) 8 Day(s) or more Cast IronCoatingACK300Rough cuttingWGC3000 Type20-

SGD 7.78

10 Piece(s) 4 Day(s) or more SteelCoatingACP100High Speed and Light CuttingWGC3000 Type20Sharpness Focus

SGD 7.78

10 Piece(s) 4 Day(s) or more Steel / Stainless SteelCoatingACP200General cutting/rough cuttingWGC3000 Type20-

SGD 7.78

10 Piece(s) 4 Day(s) or more Steel / Stainless SteelCoatingACP300General cutting/rough cuttingWGC3000 Type20-

SGD 7.41

10 Piece(s) 4 Day(s) or more Stainless Steel / Cast Iron / Difficult-to-cut materialCoatingACZ310-WGC3000 Type20-

SGD 7.78

10 Piece(s) 4 Day(s) or more SteelCoatingACZ330-WGC3000 Type20-

SGD 7.78

10 Piece(s) 4 Day(s) or more Steel / Stainless SteelCoatingACZ350-WGC3000 Type20-

SGD 7.78

10 Piece(s) 4 Day(s) or more Cast IronCoatingACK200High Speed and Light Cutting/General CuttingWGC4000 type/WGCF4000 type25-

SGD 7.78

10 Piece(s) 4 Day(s) or more Cast IronCoatingACK300Rough cuttingWGC3000 Type25-

SGD 7.78

10 Piece(s) 4 Day(s) or more SteelCoatingACP100High Speed and Light CuttingWGC3000 Type25-

SGD 7.78

10 Piece(s) 4 Day(s) or more Steel / Stainless SteelCoatingACP200General cutting/rough cuttingWGC3000 Type25-

SGD 7.78

10 Piece(s) 4 Day(s) or more Steel / Stainless SteelCoatingACP300General cutting/rough cuttingWGC3000 Type25-

SGD 7.41

10 Piece(s) 4 Day(s) or more Stainless Steel / Cast Iron / Difficult-to-cut materialCoatingACZ310-WGC3000 Type25-

SGD 7.78

10 Piece(s) 4 Day(s) or more SteelCoatingACZ330-WGC3000 Type25-

SGD 7.78

10 Piece(s) 4 Day(s) or more Steel / Stainless SteelCoatingACZ350-WGC3000 Type25-

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle E(20°) Thickness(mm) 3.18
Flat cutting blade clearance angle 30 Blade tip shape Negative Land / Round Honing Blade Length 09
Fig 4 Selfishly NA Cutting Angle 45

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)