(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Used for SEC-Sumi UFO Mill, UFO Model UW-R

Part Number

Configured Part Number is shown.

 
Part Number
UW12500RH10E
UW15500RH10E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFig

SGD 19.77

10 Piece(s) 4 Day(s) or more 9

SGD 27.04

10 Piece(s) 4 Day(s) or more 8

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle Other Work material Cast Iron
Material type Carbide alloy Material type model H10E Compatible Machining General cutting
Applicable Cutter WMM3000E/EL/ELH/EXLH type Selfishly Right-hand

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)