(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Used for SEC-Sumi UFO Mill, UFO Model SFEN1504AZ□N

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SFEN1504AZTNA30N
SFEN1504AZTNACP100
SFEN1504AZTNACP200
SFEN1504AZTNACZ330
SFEN1504AZTNT250A
SFKN1504AZFNACK200
SFKN1504AZFNEH20Z
SFKN1504AZFNG10E
SFKN1504AZTNA30N
SFKN1504AZTNACP100
SFKN1504AZTNACP200
SFKN1504AZTNACP300
SFKN1504AZTNACZ330
SFKN1504AZTNACZ350
SFKN1504AZTNT250A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWork material Material type Material type model Compatible Machining Applicable Cutter Blade tip shape Blade Length Fig Inscribed Circle Dimensions φd Application Selfishly Cutting Angle

SGD 16.35

10 Piece(s) 4 Day(s) or more SteelCarbide alloyA30NGeneral cuttingUFO4000 TypeNegative land15---NA45

SGD 20.96

10 Piece(s) 4 Day(s) or more SteelCoatingACP100High Speed and Light CuttingUFO4000 TypeNegative land15---NA45

SGD 20.96

10 Piece(s) 4 Day(s) or more Steel / Stainless SteelCoatingACP200General cutting/rough cuttingUFO4000 TypeNegative land15---NA45

SGD 20.96

10 Piece(s) 4 Day(s) or more SteelCoatingACZ330-UFO4000 TypeNegative land15---NA45

SGD 16.35

10 Piece(s) 4 Day(s) or more SteelCermetT250AGeneral cuttingUFO4000 TypeNegative land15---NA45

SGD 19.12

10 Piece(s) 4 Day(s) or more Cast IronCoatingACK200High Speed and Light Cutting/General CuttingUFO5000 TypeSharp edge156(7)-Sharpness FocusNA45

SGD 18.21

10 Piece(s) 4 Day(s) or more Stainless SteelCarbide alloyEH20ZHigh Speed and Light CuttingUFO5000 TypeSharp edge156(7)--NA45

SGD 15.30

10 Piece(s) 4 Day(s) or more Cast IronCarbide alloyG10EGeneral cuttingUFO5000 Type--6(7)15.875---

SGD 14.96

10 Piece(s) 4 Day(s) or more SteelCarbide alloyA30NGeneral cuttingUFO5000 TypeNegative land156(7)-Sharpness FocusNA45

SGD 19.12

10 Piece(s) 4 Day(s) or more SteelCoatingACP100High Speed and Light CuttingUFO5000 TypeNegative land156(7)-Sharpness FocusNA45

SGD 19.12

10 Piece(s) 4 Day(s) or more Steel / Stainless SteelCoatingACP200General cutting/rough cuttingUFO5000 TypeNegative land156(7)-Sharpness FocusNA45

SGD 19.12

10 Piece(s) 4 Day(s) or more Steel / Stainless SteelCoatingACP300General cutting/rough cuttingUFO5000 TypeNegative land156(7)-Sharpness FocusNA45

SGD 19.12

10 Piece(s) 4 Day(s) or more SteelCoatingACZ330-UFO5000 TypeNegative land156(7)-Sharpness FocusNA45

SGD 19.12

10 Piece(s) 4 Day(s) or more SteelCoatingACZ350-UFO5000 TypeNegative land156(7)-Sharpness FocusNA45

SGD 14.96

10 Piece(s) 4 Day(s) or more SteelCermetT250AGeneral cuttingUFO5000 TypeNegative land156(7)--NA45

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle F(25°) Thickness(mm) 4.76

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)