(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Used for SEC-DNX Type DNX-R

Used for SEC-DNX Type DNX-R

A cutter that achieves high-efficiency machining with a maximum depth of cut of 8 mm, for high-efficiency flat surface machining of cast iron and cast steel.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DNX12080R
DNX12080RS
DNX12100R
DNX12100RS
DNX12125R
DNX12125RS
DNX12160R
DNX12160RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Mounting Method Lf
(mm)
Effective No. of Blades Weight
(kg)
Fig

SGD 705.29

1 Piece(s) 4 Day(s) or more 806Inch5061.21

SGD 705.29

1 Piece(s) 4 Day(s) or more 806Metric5061.21

SGD 793.94

1 Piece(s) 4 Day(s) or more 1007Inch5071.62

SGD 793.94

1 Piece(s) 4 Day(s) or more 1007Metric5071.62

SGD 926.93

1 Piece(s) 4 Day(s) or more 1258Inch6382.82

SGD 926.93

1 Piece(s) 4 Day(s) or more 1258Metric6382.82

SGD 1,227.38

1 Piece(s) 4 Day(s) or more 16010Inch63104.42

SGD 1,227.38

1 Piece(s) 4 Day(s) or more 16010Metric63104.43

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface Work Material General Steel, Carbon Steel, Alloy Steel / Cast Iron Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 8 Suitable Tip SNMT1205ZNEN-L/G/H Series SNMT1205ZNEN-SH Series XNGT1205ZNEN-W Series

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)