(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Metal Slash Mill MSX06000E Type

Part Number

Configured Part Number is shown.

 
Part Number
MSX06016EM
MSX06016ES
MSX06017EM
MSX06018EM
MSX06020EM
MSX06020ES
MSX06022EM
MSX06025EM
MSX06025ES
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Number of Flutes
(sheet)
Length Under Neck (ℓ1)
(mm)
Weight
(kg)

SGD 374.44

1 Piece(s) 4 Day(s) or more 16150162700.2

SGD 337.09

1 Piece(s) 4 Day(s) or more 16110162300.2

SGD 374.44

1 Piece(s) 4 Day(s) or more 17150162200.2

SGD 397.08

1 Piece(s) 4 Day(s) or more 18150162200.2

SGD 476.30

1 Piece(s) 4 Day(s) or more 201802031000.4

SGD 428.77

1 Piece(s) 4 Day(s) or more 20130203500.3

SGD 476.30

1 Piece(s) 4 Day(s) or more 22180203300.4

SGD 489.89

1 Piece(s) 4 Day(s) or more 252502531200.8

SGD 440.09

1 Piece(s) 4 Day(s) or more 25140253600.5

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron Mounting Method Handle Type
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 1 Suitable Tip WDMT06 Shape

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)