(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

SEC-Multi Mill, FPE-R Type

SEC-Multi Mill, FPE-R Type

[Features]
·A multi mill with a handle for cutting general-purpose and difficult-to-cut materials (slab milling / grooving / chamfering).
Overall length (L) (mm): 120
Shank diameter (d) (mm): 32
Maximum cutting depth (Ad) (mm): 6.5

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FPE4050R
FPE4063R
FPE4080R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)

SGD 528.37

1 Piece(s) 4 Day(s) or more 503

SGD 601.93

1 Piece(s) 4 Day(s) or more 634

SGD 729.82

1 Piece(s) 6 Day(s) or more 804

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting / Chamfer Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy Mounting Method Handle Type
Finish Classification Rough / Medium Processing Overall Length (L)(mm) 120 Link Diameter (d)(mm) 32
Max. Cutting Depth (Ad)(mm) 6.5 Length Under Neck (ℓ1)(mm) 40 Suitable Tip SDEX42MT-A30N/SDEX42MT-T1500A/SDEX42MT-T1200A/SDEX42MT-T250A/SDKN42M-ACK200/SDKN42M-ACK300/SDKN42M-G10E/SDKN42M-EN20Z/NF-SDKN42M-DA1000/NF-SDKN42M-DA2200/SDKN42MT-ACP100/SDKN42MT-ACP200/SDKN42MT-ACP300/SDKN42MT-A30N/SDKN42MT-T1500A/SDKN42MT-T1200A/SDKN42MT-T250A/SDKN42MT-W-T250A/SDNN1203AETN-ACP100/SDNN1203AETN-ACP200/SDNN1203AETN-A30N/SDNN1203AETN-T250A/SDMR1203AEEN-ACP100/SDMR1203AEEN-ACP200/SDME1203AEEN-A30N/SDME1203AETN-T250A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)