(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Ace Mill, DPG4000 Type

SEC-Ace Mill, DPG4000 Type

[Features]
·An ace mill for general cutting (slab milling / grooving / chamfering) of steel, cast iron, and stainless steel.
cutting diameter D (⌀): 80, 105, 125, 157, 200
Maximum cutting depth (Ad) (mm): 9.5

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DPG4080R
DPG4100R
DPG4125R
DPG4160R
DPG4200R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Lf
(mm)
Weight
(kg)
Fig

SGD 635.34

1 Piece(s) 4 Day(s) or more 804501.51

SGD 782.12

1 Piece(s) 8 Day(s) or more 10556032

SGD 1,015.58

1 Piece(s) 4 Day(s) or more 12566042

SGD 1,252.01

1 Piece(s) 4 Day(s) or more 1578606.12

SGD 1,665.74

1 Piece(s) 4 Day(s) or more 2001060103

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting / Chamfer Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 9.5 Suitable Tip SPCH42R-ACK200/SPCH42R-ACK300/SPCH42R-EH20Z/SPCH42R-G10E/SPCH42L-ACK200/SPCH42L-ACK300/SPCH42L-EH20Z/SPCH42L-G10E/SPCH42TR-ACP100/SPCH42TR-ACP200/SPCH42TR-ACP300/APCH42TR-A30N/SPCH42TR-H10E/SPCH42TL-ACP200/SPCH42TL-A30N/APCH42TR-R-T1500A/SPCH42TR-R-T1200A/SPCH42TR-R-T250A/SPCH42TL-R-T250A/SPMN422-A30/SPMN422-G10E/SPMN422-T1500A/SPMN422-T1200A/SPMN422-T250A/SPMN423-ACK200/SPMN423-ACK300/SPMN423-A30/SPMN423-G10E/SPMN423-T1500A/SPMN423-T1200A/SPG422-A30/SPG422-G10E/SPG422-T1500A/SPG422-T1200A/SPG423-G10E/DPW500R-H10E/DPW500R-T1500A/DPW500R-T1200A/DPW500L-H10E

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)