(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

SEC-Ace Mill, DNF4000 Type

SEC-Ace Mill, DNF4000 Type

[Features]
·An ace mill for general cutting of steel and cast iron (slab milling and grooving).
Finish category: coarse / medium coarse milling
Maximum cutting depth (Ad) (mm): 6.5

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DNF4080R
DNF4100L
DNF4100R
DNF4125R
DNF4160R
DNF4200R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Preferred Hand Lf
(mm)
Weight
(kg)
Fig

SGD 473.79

1 Piece(s) 4 Day(s) or more 806Right-hand501.81

SGD 627.46

1 Piece(s) 4 Day(s) or more 1008Left-hand6032

SGD 627.46

1 Piece(s) 4 Day(s) or more 1008Right-hand6032

SGD 782.12

1 Piece(s) 4 Day(s) or more 12510Right-hand604.32

SGD 1,005.73

1 Piece(s) 4 Day(s) or more 16012Right-hand606.82

SGD 1,488.43

1 Piece(s) 4 Day(s) or more 20016Right-hand609.83

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting Work Material General Steel, Carbon Steel, Alloy Steel / Cast Iron Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 6.5 Suitable Tip CSNH43M-ACK200/CSNH43M-ACK300/CSNH43M-A30N/CSNH43M-H10E/CSNH43M-G10E/CSNH43MT-T1500A/CSNH43MT-T1200A/CSNH43MT-T250A/CSN43M-A30N/CSN43M-G10E/CSN43MT-T1500A/CSN43MT-T1200A/CSN43MT-T250A/CSN43MT-BN250/CSNB43M-A30N/CSNB43M-G10E/CSNB43MT-T250A/SNMN432-A30/SNMN432-G10E/SNMN432-T1500A/SNMN432-T1200A/SNMN433-ACK300/SNMN433-A30/SNMN433-G10E/SNMN433-T250A/NW100-H10E/NW100-T1500A/NW100-T1200A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)