(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SEC-Wave Bore (rough machining long blade type), WBMR2000L Type

Part Number

Configured Part Number is shown.

 
Part Number
WBMR2200LL
WBMR2200ML
WBMR2200SL
WBMR2250LL
WBMR2250ML
WBMR2250SL
WBMR2300LL
WBMR2300ML
WBMR2300SL
WBMR2400LL
WBMR2400ML
WBMR2400SL
WBMR2500LL
WBMR2500LLC
WBMR2500ML
WBMR2500MLC
WBMR2500SL
WBMR2500SLC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Suitable Tip l / ap
(mm)

SGD 597.41

1 Piece(s) 4 Day(s) or more 202502580ZNMT1804100-C-ACP200/ZNMT1804100-C-ACP300/ZNMT1804100-C-ACK300/ZNMT2004100-S-ACP200/ZNMT2004100-S-ACP300/ZNMT2004100-S-ACK300/SPMT070308-ACP200/SPMT070308-ACP300/SPMT070308-ACK30030

SGD 564.59

1 Piece(s) 4 Day(s) or more 202002560ZNMT1804100-C-ACP200/ZNMT1804100-C-ACP300/ZNMT1804100-C-ACK300/ZNMT2004100-S-ACP200/ZNMT2004100-S-ACP300/ZNMT2004100-S-ACK300/SPMT070308-ACP200/SPMT070308-ACP300/SPMT070308-ACK30030

SGD 534.02

1 Piece(s) 4 Day(s) or more 201402560ZNMT1804100-C-ACP200/ZNMT1804100-C-ACP300/ZNMT1804100-C-ACK300/ZNMT2004100-S-ACP200/ZNMT2004100-S-ACP300/ZNMT2004100-S-ACK300/SPMT070308-ACP200/SPMT070308-ACP300/SPMT070308-ACK30030

SGD 610.98

1 Piece(s) 4 Day(s) or more 2530032100ZNMT2205125-C-ACP200/ZNMT2205125-C-ACP300/ZNMT2205125-C-ACK300/ZNMT2305125-S-ACP200/ZNMT2305125-S-ACP300/ZNMT2305125-S-ACK300/SPMT09T308-ACP200/SPMT09T308-ACP300/SPMT09T308-ACK30038

SGD 583.82

1 Piece(s) 4 Day(s) or more 252203273ZNMT2205125-C-ACP200/ZNMT2205125-C-ACP300/ZNMT2205125-C-ACK300/ZNMT2305125-S-ACP200/ZNMT2305125-S-ACP300/ZNMT2305125-S-ACK300/SPMT09T308-ACP200/SPMT09T308-ACP300/SPMT09T308-ACK30038

SGD 556.66

1 Piece(s) 4 Day(s) or more 251503270ZNMT2205125-C-ACP200/ZNMT2205125-C-ACP300/ZNMT2205125-C-ACK300/ZNMT2305125-S-ACP200/ZNMT2305125-S-ACP300/ZNMT2305125-S-ACK300/SPMT09T308-ACP200/SPMT09T308-ACP300/SPMT09T308-ACK30038

SGD 623.44

1 Piece(s) 4 Day(s) or more 3035032120ZNMT2706150-C-ACP200/ZNMT2706150-C-ACP300/ZNMT2706150-C-ACK300/ZNMT2806150-S-ACP200/ZNMT2806150-S-ACP300/ZNMT2806150-S-ACK300/SPMT09T308-ACP200/SPMT09T308-ACP300/SPMT09T308-ACK30042

SGD 596.27

1 Piece(s) 4 Day(s) or more 302403285ZNMT2706150-C-ACP200/ZNMT2706150-C-ACP300/ZNMT2706150-C-ACK300/ZNMT2806150-S-ACP200/ZNMT2806150-S-ACP300/ZNMT2806150-S-ACK300/SPMT09T308-ACP200/SPMT09T308-ACP300/SPMT09T308-ACK30042

SGD 567.98

1 Piece(s) 4 Day(s) or more 301603280ZNMT2706150-C-ACP200/ZNMT2706150-C-ACP300/ZNMT2706150-C-ACK300/ZNMT2806150-S-ACP200/ZNMT2806150-S-ACP300/ZNMT2806150-S-ACK300/SPMT09T308-ACP200/SPMT09T308-ACP300/SPMT09T308-ACK30042

SGD 861.12

1 Piece(s) 4 Day(s) or more 4035042250ZNMT3608200-ACP200/ZNMT3608200-ACP300/ZNMT3608200-ACK300/SPMT09T308-ACP200/SPMT09T308-ACP300/SPMT09T308-ACK30050

SGD 783.02

1 Piece(s) 4 Day(s) or more 4028042180ZNMT3608200-ACP200/ZNMT3608200-ACP300/ZNMT3608200-ACK300/SPMT09T308-ACP200/SPMT09T308-ACP300/SPMT09T308-ACK30050

SGD 710.59

1 Piece(s) 4 Day(s) or more 4020042100ZNMT3608200-ACP200/ZNMT3608200-ACP300/ZNMT3608200-ACK300/SPMT09T308-ACP200/SPMT09T308-ACP300/SPMT09T308-ACK30050

SGD 968.64

1 Piece(s) 4 Day(s) or more 5035042250ZNMT4310250-ACP200/ZNMT4310250-ACP300/ZNMT4310250-ACK300/ZNMT4310250-N-ACP200/ZNMT4310250-N-ACP300/ZNMT4310250-N-ACK300/SPMT120408-ACP200/SPMT120408-ACP300/SPMT120408-ACK30069

SGD 1,065.97

1 Piece(s) 4 Day(s) or more 5035050.8250ZNMT4310250-ACP200/ZNMT4310250-ACP300/ZNMT4310250-ACK300/ZNMT4310250-N-ACP200/ZNMT4310250-N-ACP300/ZNMT4310250-N-ACK300/SPMT120408-ACP200/SPMT120408-ACP300/SPMT120408-ACK30069

SGD 861.12

1 Piece(s) 4 Day(s) or more 5028042180ZNMT4310250-ACP200/ZNMT4310250-ACP300/ZNMT4310250-ACK300/ZNMT4310250-N-ACP200/ZNMT4310250-N-ACP300/ZNMT4310250-N-ACK300/SPMT120408-ACP200/SPMT120408-ACP300/SPMT120408-ACK30069

SGD 951.66

1 Piece(s) 4 Day(s) or more 5028050.8180ZNMT4310250-ACP200/ZNMT4310250-ACP300/ZNMT4310250-ACK300/ZNMT4310250-N-ACP200/ZNMT4310250-N-ACP300/ZNMT4310250-N-ACK300/SPMT120408-ACP200/SPMT120408-ACP300/SPMT120408-ACK30069

SGD 783.02

1 Piece(s) 4 Day(s) or more 5020042100ZNMT4310250-ACP200/ZNMT4310250-ACP300/ZNMT4310250-ACK300/ZNMT4310250-N-ACP200/ZNMT4310250-N-ACP300/ZNMT4310250-N-ACK300/SPMT120408-ACP200/SPMT120408-ACP300/SPMT120408-ACK30069

SGD 864.51

1 Piece(s) 4 Day(s) or more 5020050.8100ZNMT4310250-ACP200/ZNMT4310250-ACP300/ZNMT4310250-ACK300/ZNMT4310250-N-ACP200/ZNMT4310250-N-ACP300/ZNMT4310250-N-ACK300/SPMT120408-ACP200/SPMT120408-ACP300/SPMT120408-ACK30069

Loading...

  1. 1

Basic Information

Processing Applications Slotting Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy Mounting Method Handle Type
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 30~69

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)