(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Sumi Boron BN Finish Mill EASY, for FMU-E Type FMU-ER

Sumi Boron BN Finish Mill EASY, for FMU-E Type FMU-ER

[Features]
·A SUMIBORON BN finish mill for high speed finishing.
cutting diameter D (⌀): 37, 47, 60
Number of edges (Pcs.): 2, 3, 4
Weight (kg): 1, 1.2

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FMU4040ER
FMU4050ER
FMU4063ER
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Weight
(kg)

SGD 898.46

1 Piece(s) 4 Day(s) or more 3721

SGD 1,257.25

1 Piece(s) 4 Day(s) or more 4731.2

SGD 1,823.15

1 Piece(s) 4 Day(s) or more 6041

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface Work Material Cast Iron Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 0.5 Suitable Tip SNEW1203ADTR-BN7000/SNEW1203ADTR-BN700/SNEW1203ADTR-S-BN7000/SNEW1203ADTR-S-BN700
Lf(mm) 63

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)