(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
M-Tech Plus

M-Tech Plus

Standard Unit Price:
SGD 23.49-
Days to Ship :
4 Day(s) or more

[Features]
· Adopts new "PARMIA fabric" material. New generation gloves seeking "ease of use and comfortability" with "double strength" and "quadruple breathability" compared to conventional products.
· Knuckle protection that reduces impact is used for the knuckle part.
[Applications]
· Mechanical tools, automobile maintenance, etc.

Basic Specifications

  • Product Type
    Other
  • Specifications
    Palm coat
  • Application
    For work
  • Leather Glove Types
    Synthetic Leather
  • Color
    Black
  • Thickness(mm)
    1.5
  • Features
    A new material "PARMIA" is used. They are new generation gloves seeking "ease of use and comfortability" with "double strength" and "quadruple breathability" compared to conventional products.
  • Application
    Mechanical tools, automobile maintenance, etc.
  • Material
    Nylon Cloth (Urethane resin processed), Cotton
  • Inner capacity
    1 Pair

Details

Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Overall Length(cm)

Refine by

  • 22
  • 22.5
  • 23.5
  • Clear
Palm perimeter(cm)

Refine by

  • 20
  • 21
  • 22
  • Clear
Middle finger length(cm)

Refine by

  • 7.7
  • 8
  • 8.3
  • Clear
Trusco Code

Refine by

  • 408-7232
  • 408-7224
  • 408-7216
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
22.5
21
8
408-7224
4 Day(s) or more
SGD 23.49

Part Number : TPMG-L
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 23.49
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Specifications
    Palm coat
  • Application
    For work
  • Leather Glove Types
    Synthetic Leather
  • Size
    L
  • Overall Length(cm)
    22.5
  • Palm perimeter(cm)
    21
  • Middle finger length(cm)
    8
  • Color
    Black
  • Thickness(mm)
    1.5
  • Trusco Code
    408-7224
  • Mass(g)
    70
  • Features
    A new material "PARMIA" is used. They are new generation gloves seeking "ease of use and comfortability" with "double strength" and "quadruple breathability" compared to conventional products.
  • Application
    Mechanical tools, automobile maintenance, etc.
  • Material
    Nylon Cloth (Urethane resin processed), Cotton
1 Pair
LL
23.5
22
8.3
408-7232
4 Day(s) or more
SGD 23.51

Part Number : TPMG-LL
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 23.51
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Specifications
    Palm coat
  • Application
    For work
  • Leather Glove Types
    Synthetic Leather
  • Size
    LL
  • Overall Length(cm)
    23.5
  • Palm perimeter(cm)
    22
  • Middle finger length(cm)
    8.3
  • Color
    Black
  • Thickness(mm)
    1.5
  • Trusco Code
    408-7232
  • Mass(g)
    75
  • Features
    A new material "PARMIA" is used. They are new generation gloves seeking "ease of use and comfortability" with "double strength" and "quadruple breathability" compared to conventional products.
  • Application
    Mechanical tools, automobile maintenance, etc.
  • Material
    Nylon Cloth (Urethane resin processed), Cotton
1 Pair
M
22
20
7.7
408-7216
7 Day(s) or more
SGD 23.49

Part Number : TPMG-M
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 23.49
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Specifications
    Palm coat
  • Application
    For work
  • Leather Glove Types
    Synthetic Leather
  • Size
    M
  • Overall Length(cm)
    22
  • Palm perimeter(cm)
    20
  • Middle finger length(cm)
    7.7
  • Color
    Black
  • Thickness(mm)
    1.5
  • Trusco Code
    408-7216
  • Mass(g)
    70
  • Features
    A new material "PARMIA" is used. They are new generation gloves seeking "ease of use and comfortability" with "double strength" and "quadruple breathability" compared to conventional products.
  • Application
    Mechanical tools, automobile maintenance, etc.
  • Material
    Nylon Cloth (Urethane resin processed), Cotton

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color:Black
●SPQ(pair):200
●Thickness: 1.5mm
●Cuff: Magic Type

Materials

●Palm Part: Nylon Fabric (urethane plastic processing)
●Back of Hand Part: Cotton, Polyester, Other

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)