(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Oil Working Gloves Total Length (cm) 23–25

Oil Working Gloves Total Length (cm) 23–25

Standard Unit Price:
SGD 10.02-
Days to Ship :
8 Day(s)

[Features]
· Special oil finish, tough against heat and oil stains, features soft touch even when washed.
[Applications]
· For construction, civil engineering, steel, machinery, welding, landscaping, etc.

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Features
    Special oil finish, tough against heat and oil stains, features soft touch even when washed.
  • Application
    For construction, civil engineering, steel, machinery, welding, landscaping, etc.
  • Material
    Cattle Split Leather (Special Oil Treated)
  • Inner capacity
    1 Pair

Details

Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • L
  • LL
  • Clear
Overall Length(cm)

Refine by

  • 23
  • 24
  • 25
  • Clear
Palm perimeter(cm)

Refine by

  • 22
  • 23
  • 25
  • Clear
Middle finger length(cm)

Refine by

  • 9
  • 9.5
  • Clear
Thickness(mm)

Refine by

  • 1.2
  • 1.4
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
24
23
9
1.4
8 Day(s)
SGD 10.02

Part Number : TYK-107APW
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.02
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    L
  • Overall Length(cm)
    24
  • Palm perimeter(cm)
    23
  • Middle finger length(cm)
    9
  • Thickness(mm)
    1.4
  • Trusco Code
    359-9752
  • Mass(g)
    200
  • Features
    Special oil finish, tough against heat and oil stains, features soft touch even when washed.
  • Application
    For construction, civil engineering, steel, machinery, welding, landscaping, etc.
  • Cuffs
    -
  • Material
    Cattle Split Leather (Special Oil Treated)
1 Pair
LL
25
25
9.5
1.4
8 Day(s)
SGD 10.07

Part Number : TYK-107APW-LL
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.07
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    LL
  • Overall Length(cm)
    25
  • Palm perimeter(cm)
    25
  • Middle finger length(cm)
    9.5
  • Thickness(mm)
    1.4
  • Trusco Code
    374-7573
  • Mass(g)
    210
  • Features
    Special oil finish, tough against heat and oil stains, features soft touch even when washed.
  • Application
    For construction, civil engineering, steel, machinery, welding, landscaping, etc.
  • Cuffs
    -
  • Material
    Cattle Split Leather (Special Oil Treated)
1 Pair
L
23
22
9
1.2
8 Day(s)
SGD 10.50

Part Number : TYK-717PW
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.50
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    L
  • Overall Length(cm)
    23
  • Palm perimeter(cm)
    22
  • Middle finger length(cm)
    9
  • Thickness(mm)
    1.2
  • Trusco Code
    359-9761
  • Mass(g)
    160
  • Features
    Special oil finish, tough against heat and oil stains, features soft touch even when washed.
  • Application
    For construction, civil engineering, steel, machinery, welding, landscaping, etc.
  • Cuffs
    Velcro
  • Material
    Cattle Split Leather (Special Oil Treated)
1 Pair
LL
25
25
9.5
1.2
8 Day(s)
SGD 10.50

Part Number : TYK-717PW-LL
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.50
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    LL
  • Overall Length(cm)
    25
  • Palm perimeter(cm)
    25
  • Middle finger length(cm)
    9.5
  • Thickness(mm)
    1.2
  • Trusco Code
    374-7581
  • Mass(g)
    165
  • Features
    Special oil finish, tough against heat and oil stains, features soft touch even when washed.
  • Application
    For construction, civil engineering, steel, machinery, welding, landscaping, etc.
  • Cuffs
    Velcro
  • Material
    Cattle Split Leather (Special Oil Treated)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Special oil processing, heat and oil stain resistant, soft feeling lasts longer even when washing.

Specification

●Size:LL
●SPQ(pair):10
●Thickness: 1.4mm

Materials

●Cowhide Split Leather(Special Oil Processing)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)