(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Anti-Static Gloves (Coating Specification)

Anti-Static Gloves (Coating Specification)

Standard Unit Price:
SGD 4.20-
Days to Ship :
4 Day(s) or more

Anti-static gloves that prevent friction charging and contact charging.
[Features]
· Gloves are of 15-gauge thickness specification.
· Uses long woolly nylon fibers containing carbon.
· Prevents friction charging and contact charging, suppressing generation of dust.
· Highly elastic gloves fit tightly.
· The polyurethane coating on the fingertips makes delicate work go smoothly.
· Surface resistance value - Fiber part: 2.8 x 10^8 Ω, resin part: 1.3 x 10^8 Ω.
[Features]
· Ideal for assembly of electric and electronic components.

Basic Specifications

  • Product Type
    Polyurethane
  • Application
    Static electricity prevention
  • Color
    Gray
  • Thickness(mm)
    0.8
  • Surface resistance value
    Fiber Part: 2.8 x 10⁸ Ω, Resin Part: 1.3 x 10⁸ Ω
  • Glove part
    95% Nylon (Carbon Conductive Yarn), 5% Other Materials
  • Slip prevention part
    Polyurethane (PUR)
  • Inner capacity
    1 Pair

Details

Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Specifications

Refine by

  • Coated Fingertips
  • Palm coat
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Overall Length(cm)

Refine by

  • 19
  • 21.5
  • 22.5
  • Clear
Palm perimeter(cm)

Refine by

  • 17
  • 17.7
  • 18.8
  • Clear
Middle finger length(cm)

Refine by

  • 7.2
  • 7.6
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Coated Fingertips
M
19
17
7.2
4 Day(s) or more
SGD 4.20

Part Number : TGL-2996M
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 4.20
Quantity 1 Pair

Specificationtitle

  • Product Type
    Polyurethane
  • Specifications
    Coated Fingertips
  • Application
    Static electricity prevention
  • Size
    M
  • Overall Length(cm)
    19
  • Palm perimeter(cm)
    17
  • Middle finger length(cm)
    7.2
  • Color
    Gray
  • Thickness(mm)
    0.8
  • Trusco Code
    336-3627
  • Mass(g)
    19
  • Surface resistance value
    Fiber Part: 2.8 x 10⁸ Ω, Resin Part: 1.3 x 10⁸ Ω
  • Glove part
    95% Nylon (Carbon Conductive Yarn), 5% Other Materials
  • Slip prevention part
    Polyurethane (PUR)
1 Pair
Palm coat
L
22.5
18.8
7.6
4 Day(s) or more
SGD 4.30

Part Number : TGL-2997L
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 4.30
Quantity 1 Pair

Specificationtitle

  • Product Type
    Polyurethane
  • Specifications
    Palm coat
  • Application
    Static electricity prevention
  • Size
    L
  • Overall Length(cm)
    22.5
  • Palm perimeter(cm)
    18.8
  • Middle finger length(cm)
    7.6
  • Color
    Gray
  • Thickness(mm)
    0.8
  • Trusco Code
    336-3660
  • Mass(g)
    25
  • Surface resistance value
    Fiber Part: 2.8 x 10⁸ Ω, Resin Part: 1.3 x 10⁸ Ω
  • Glove part
    95% Nylon (Carbon Conductive Yarn), 5% Other Materials
  • Slip prevention part
    Polyurethane (PUR)
1 Pair
Palm coat
M
21.5
17.7
7.2
4 Day(s) or more
SGD 4.30

Part Number : TGL-2997M
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 4.30
Quantity 1 Pair

Specificationtitle

  • Product Type
    Polyurethane
  • Specifications
    Palm coat
  • Application
    Static electricity prevention
  • Size
    M
  • Overall Length(cm)
    21.5
  • Palm perimeter(cm)
    17.7
  • Middle finger length(cm)
    7.2
  • Color
    Gray
  • Thickness(mm)
    0.8
  • Trusco Code
    336-3651
  • Mass(g)
    22.5
  • Surface resistance value
    Fiber Part: 2.8 x 10⁸ Ω, Resin Part: 1.3 x 10⁸ Ω
  • Glove part
    95% Nylon (Carbon Conductive Yarn), 5% Other Materials
  • Slip prevention part
    Polyurethane (PUR)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Uses long-fiber woolly nylon containing carbon to prevent the occurrence of tribo-electric charging and contact charging, and suppress the occurrence of dust.

Usage

●Product assembly work. 
●Assembly of electrical and electronic components.

Specification

●Color:Gray
●SPQ(pair):10
●Surface Resistivity: Fiber 2.8 x 108Ω, Resin 1.3 x 108Ω 
●Thickness:0.8mm

Materials

●Glove: 95% Nylon (with carbon conductive thread), 5% Other
●Slip Prevention: Polyurethane

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)