(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Non-Slip Gloves Pitante

Click this image to zoom it.

Move the mouse over the image to zoom

Non-Slip Gloves Pitante

Standard Unit Price:
SGD 3.38
Days to Ship :
8 Day(s)

gloves that fit your hand
[Features]
·Gloves that are perfect for hands as the name suggests
・ Ultra-thin 13-gauge knitted gloves with good workability
[Applications]
・ General work
・ Precision work that requires feeling of fingers

Basic Specifications

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    22
  • Around Palm(cm)
    19.5
  • Length of Middle Finger(cm)
    8
  • Mass
    45g
  • Thickness(mm)
    Approx. 2
  • Amount Of Content
    1 Pair

Details

Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Trusco Code

Refine by

  • 384-5001
  • 384-4994
  • 384-4986
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
384-4986
8 Day(s)
SGD 3.38

Part Number : 1150-BK
Days to Ship 8 Day(s)
Standard Unit Price SGD 3.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    22
  • Around Palm(cm)
    19.5
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    384-4986
  • Mass
    45g
  • Color
    Black
  • Thickness(mm)
    Approx. 2
1 Pair
384-4994
8 Day(s)
SGD 3.38

Part Number : 1150-NV
Days to Ship 8 Day(s)
Standard Unit Price SGD 3.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    22
  • Around Palm(cm)
    19.5
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    384-4994
  • Mass
    45g
  • Color
    Navy Blue
  • Thickness(mm)
    Approx. 2
1 Pair
384-5001
8 Day(s)
SGD 3.38

Part Number : 1150-RD
Days to Ship 8 Day(s)
Standard Unit Price SGD 3.38
Quantity 1 Pair

Specificationtitle

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    22
  • Around Palm(cm)
    19.5
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    384-5001
  • Mass
    45g
  • Color
    Red
  • Thickness(mm)
    Approx. 2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Feels smooth to wear.

Specification

●Thickness:2mm
●13gg knit
●Size:Free

Materials

●Glove:100% Nylon
●Non-slip area:PVC

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)