(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

PET Recycled Work Gloves (with Silicone Non-Slip)

PET Recycled Work Gloves (with Silicone Non-Slip)

Standard Unit Price:
SGD 4.14
Days to Ship :
8 Day(s)

[Features]
· The silicone resin has water repellent properties, preventing dust from sticking.
· Compliant with the Green Purchasing Law.
· Environmentally-friendly work gloves made using recycled fibers from PET bottles, with a silicone resin non-slip grip.

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • The intended use
    For work
  • Gauge
    7
  • Size
    Free
  • Total Length(cm)
    23
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    398-5407
  • Mass
    70g
  • Color
    White
  • Features
    It is difficult for dirt to affix to it because silicon resin is water repellent.
  • Thickness(mm)
    2.2
  • Gauge
    7 Gauge 2 Braid
  • Eco Mark Certificate Number
    No. 9103014
  • Glove Material
    Recycled PET Fibers, Cotton, Etc.
  • Slip Prevention Part Material
    Silicone resin
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s)
SGD 4.14

Part Number : 4533
Days to Ship 8 Day(s)
Standard Unit Price SGD 4.14
Quantity 1 Pair

Specificationtitle

  • Product Model
    Cotton Work Gloves
  • The intended use
    For work
  • Gauge
    7
  • Size
    Free
  • Total Length(cm)
    23
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    398-5407
  • Mass
    70g
  • Color
    White
  • Features
    It is difficult for dirt to affix to it because silicon resin is water repellent.
  • Thickness(mm)
    2.2
  • Gauge
    7 Gauge 2 Braid
  • Eco Mark Certificate Number
    No. 9103014
  • Glove Material
    Recycled PET Fibers, Cotton, Etc.
  • Slip Prevention Part Material
    Silicone resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)