(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pure Cotton Work Gloves for Women

Pure Cotton Work Gloves for Women

Standard Unit Price:
SGD 21.65
Days to Ship :
8 Day(s)

[Features]
·Women's size pure cotton work gloves
·Recommended for men with small hands
[Applications]
・ General work
·Transportation work
·Civil engineering and construction
·Mechanical operation

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • The intended use
    For work
  • Gauge
    7
  • Size
    M
  • Total Length(cm)
    21.5
  • Around Palm(cm)
    17
  • Length of Middle Finger(cm)
    7
  • Trusco Code
    419-1595
  • Mass
    720 g/Pair
  • Color
    Generation
  • Features
    Women's size pure cotton gloves.
  • Thickness(mm)
    2.4
  • Gauge
    7 Gauge 5 Braid
  • Material Quality
    100% Cotton
  • Amount Of Content
    1 Pack (12 pcs)

Details

Part Number
Amount Of Content

Refine by

  • 1 Pack (12 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
177
1 Pack (12 pcs)
8 Day(s)
SGD 21.65

Part Number : 177
Days to Ship 8 Day(s)
Standard Unit Price SGD 21.65
Quantity 1 Pack (12 pcs)

Specificationtitle

  • Product Model
    Cotton Work Gloves
  • The intended use
    For work
  • Gauge
    7
  • Size
    M
  • Total Length(cm)
    21.5
  • Around Palm(cm)
    17
  • Length of Middle Finger(cm)
    7
  • Trusco Code
    419-1595
  • Mass
    720 g/Pair
  • Color
    Generation
  • Features
    Women's size pure cotton gloves.
  • Thickness(mm)
    2.4
  • Gauge
    7 Gauge 5 Braid
  • Material Quality
    100% Cotton

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Pure cotton work gloves women's size.
●Recommended also for men with small hands.

Specification

●Thickness:2.4mm
●7gg knit
●Color:Unbleached
●Size:M

Materials

●100% Cotton

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)