(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Nihonichi Work Gloves 124

Nihonichi Work Gloves 124

Standard Unit Price:
SGD 11.57
Days to Ship :
8 Day(s)

[Features]
・ 2-strand, approx. 600 g for 1 dozen and standard work gloves
・ Supported by a wide range of customers with annual shipment volume of 50,000 Dz or more
[Applications]
・ For general work

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • The intended use
    For work
  • Gauge
    7
  • Size
    Free
  • Total Length(cm)
    23
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    335-1581
  • Mass
    600 g/Pair
  • Color
    Generation
  • Features
    Special double yarn special knit standard product.
  • Thickness(mm)
    2.1
  • Gauge
    7 gauge knit
  • Material Quality
    Cotton 63 %, Polyester 37 %
  • Amount Of Content
    1 Pack (12 pcs)

Details

Part Number
Amount Of Content

Refine by

  • 1 Pack (12 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
124
1 Pack (12 pcs)
8 Day(s)
SGD 11.57

Part Number : 124
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.57
Quantity 1 Pack (12 pcs)

Specificationtitle

  • Product Model
    Cotton Work Gloves
  • The intended use
    For work
  • Gauge
    7
  • Size
    Free
  • Total Length(cm)
    23
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    335-1581
  • Mass
    600 g/Pair
  • Color
    Generation
  • Features
    Special double yarn special knit standard product.
  • Thickness(mm)
    2.1
  • Gauge
    7 gauge knit
  • Material Quality
    Cotton 63 %, Polyester 37 %

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Standard product special spun 2-ply knit.
●Unbleached color so dirt won't stand out easily.

Specification

●Thickness:2.1mm
●7gg knit
●Color:Unbleached
●Size:Free

Materials

●63% Cotton 37% Polyester

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)