(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Casters for Clean Flex Wagon CFL3

Casters for Clean Flex Wagon CFL3

Standard Unit Price:
SGD 77.90-
Days to Ship :
7 Day(s)

Set of casters for stainless steel clean flex wagon (SUS)

Basic Specifications

  • Other
    Option
  • Mounting Height H(mm)
    126
  • Shaft length(mm)
    40
  • Screw
    M16
  • Thread Pitch(mm)
    2.0
  • Wheel Diameter(mm)
    100
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Details Type

Refine by

  • Conductive Rubber Caster (Stainless Steel Fitting)
  • Nylon Urethane Caster (Stainless Steel Bracket)
  • Nylon Urethane Caster (Steel Bracket)
  • Clear
JAN Code

Refine by

  • 4989999130225
  • Clear
Trusco Code

Refine by

  • 393-8077
  • 393-1188
  • 393-1170
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
Nylon Urethane Caster (Steel Bracket)
4989999130225
393-8077
7 Day(s)
SGD 77.90

Part Number : CFL-NU100SET
Days to Ship 7 Day(s)
Standard Unit Price SGD 77.90
Quantity 1 Set

Specificationtitle

  • Other
    Option
  • Details Type
    Nylon Urethane Caster (Steel Bracket)
  • Mounting Height H(mm)
    126
  • Shaft length(mm)
    40
  • Screw
    M16
  • Thread Pitch(mm)
    2.0
  • JAN Code
    4989999130225
  • Trusco Code
    393-8077
  • Specifications
    -
  • Mass(g)
    2000 (set)
  • Fitting Material:
    Steel
  • Wheel Material
    Urethane
  • Allowable Load(kgf)
    60
  • Wheel Diameter(mm)
    100
  • Wheel Width(mm)
    28
1 Set
Nylon Urethane Caster (Stainless Steel Bracket)
-
393-1170
7 Day(s)
SGD 156.30

Part Number : CFL-SC100SET
Days to Ship 7 Day(s)
Standard Unit Price SGD 156.30
Quantity 1 Set

Specificationtitle

  • Other
    Option
  • Details Type
    Nylon Urethane Caster (Stainless Steel Bracket)
  • Mounting Height H(mm)
    126
  • Shaft length(mm)
    40
  • Screw
    M16
  • Thread Pitch(mm)
    2.0
  • JAN Code
    -
  • Trusco Code
    393-1170
  • Specifications
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Mass(g)
    2,000/set
  • Fitting Material:
    -
  • Wheel Material
    -
  • Allowable Load(kgf)
    61.2
  • Wheel Diameter(mm)
    100
  • Wheel Width(mm)
    25
1 Set
Conductive Rubber Caster (Stainless Steel Fitting)
-
393-1188
7 Day(s)
SGD 183.50

Part Number : CFL-SD100SET
Days to Ship 7 Day(s)
Standard Unit Price SGD 183.50
Quantity 1 Set

Specificationtitle

  • Other
    Option
  • Details Type
    Conductive Rubber Caster (Stainless Steel Fitting)
  • Mounting Height H(mm)
    126
  • Shaft length(mm)
    40
  • Screw
    M16
  • Thread Pitch(mm)
    2.0
  • JAN Code
    -
  • Trusco Code
    393-1188
  • Specifications
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Mass(g)
    2,000/set
  • Fitting Material:
    -
  • Wheel Material
    -
  • Allowable Load(kgf)
    51.0
  • Wheel Diameter(mm)
    100
  • Wheel Width(mm)
    25

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)