(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

"TSL Hole Cutter" (Cobalt Bimetal) Center Drill

"TSL Hole Cutter" (Cobalt Bimetal) Center Drill

The variable split blade enables stable cutting and smooth drilling for wood and resin.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
TSL-660
TSL-665
TSL-675
TSL-885
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter
(mm)
Overall Length
(mm)
Compatible Model Trusco Code Mass
(g)

SGD 10.64

1 Piece(s) 9 Day(s) 660TSL-15~34277-529815

SGD 12.94

1 Piece(s) 9 Day(s) 665TSL-12~14277-528015

SGD 11.16

1 Piece(s) 9 Day(s) 675TSL-35~46277-530115

SGD 16.62

1 Piece(s) 9 Day(s) 885TSL-47~150277-531030

Loading...

  1. 1

Basic Information

Product Type Other Material (center drill) High-Speed Steel (SKH51) Application Work material: Steel plate, Aluminum, Casting, Plywood, Gypsum board, PVC, Steel plate (3.2 mm), Stainless steel (1.0 mm), etc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)