(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Hanchanman Dedicated Cutter

Hanchanman Dedicated Cutter

Lightweight handy type dedicated cutter exclusively for Hanchanman that can chamfer from thread surface to C4.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HMN3003
HMP3003
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpecifications Type

SGD 231.69

1 Piece(s) 14 Day(s) OptionNegative

SGD 231.69

1 Piece(s) 14 Day(s) Main Body Standard EquipmentPozidriv

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 38.2 Internal Diameter(mm) 10 Height(mm) 30
Number of flutes(Sheets) 3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)