(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Nice Corner F3

Nice Corner F3

[Features]
·For inner diameter machining and boring with turning center, etc.
·Sleeve with step structure enables cutting oil to spread in whole places of insert during machining of inner diameter and the lifespan of insert has been increasing approx. 20%.
·As adjustment screw is located at the front, you can easily adjust the boring bar length without removing the sleeve from holder.
·Achieves high-speed cutting at 8000 rpm.
·The amount of chamfering can be easily adjusted with the chamfering amount indicated at a glance.
·By using a slide guide plate with a linear guide, chamfering can be performed without damaging the workpiece.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
F3
F3-250T
F3-400S
F3-400ST
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimensions
(mm)
Weight
(kg)
Guide Plate

SGD 3,814.20

1 Piece(s) 8 Day(s) W230×D250×H32723 (excluding the cord)F3L-250

SGD 3,310.20

1 Piece(s) 8 Day(s) W230×D250×H32723 (excluding the cord)F3L-250T

SGD 4,500.60

1 Piece(s) 8 Day(s) W230×D400×H36228 (excluding the cord)F3S-400

SGD 4,500.60

1 Piece(s) 8 Day(s) W230×D400×H36228 (excluding the cord)F3S-400T

Loading...

  1. 1

Basic Information

Chamfering performance Thread Surface up to C3 Power Supply(V) 100 (Max. 500 W) Number Of Rotations(r.p.m) 8000
Chip S3H3MNZ-NK2020

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)