(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

R Giga

R Giga

3-flute replaceable insert for round chamfering of R11 to R20.
Carbide insert that can be used on 2 sides with 1 pc.
[Applications]Used for round chamfering.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK32-75RL
NK32-75RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipR Size (R)
(mm)
Compatible Tip

SGD 1,038.63

1 Piece(s) 8 Day(s) 16–20XNEW3004-16R~20R

SGD 1,038.63

1 Piece(s) 8 Day(s) 11~15XNEW3004-11R~15R

Loading...

  1. 1

Basic Information

Application Round Chamfer Maximum Blade Diameter (D)(mm) 75.5 work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin
Single blade, two blades Single blade Peripheral Blade Y/N NA Coating Y/N NA
Coating Type Non-Coated Number of Blades 3 Minimum Machining Diameter Ds(mm) 35
φd(mm) 32 Overall Length L(mm) 165 ℓs(mm) 90
ℓn(mm) 75 Drawing 6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)