(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Mesh Light, Half-Length Boots

Mesh Light, Half-Length Boots

Standard Unit Price:
SGD 35.00
Days to Ship :
29 Day(s)

[Features]
· Work boots with emphasis on functionality.
· Uses a sweat-resistant knit that prevents stuffiness.
· The shoe sole has a carved structure to resist slipping (rubber sole).
[Applications]
· For civil engineering and construction sites.

Basic Specifications

  • Product Type
    Work shoes
  • Shape
    Half Length Boots
  • Antistatic Function
    NA
  • Upper Type
    Without String
  • Oil Resistance
    NA
  • Color
    Black
  • Standard
    No Standard
  • Toe box
    NA
  • Foot width size
    EE
  • Shoe length(cm)
    30.5
  • Features
    Work boots with emphasis on functionality. Uses sweat absorbing jersey to prevent stuffiness. Shoe sole has sculptural patterns to prevent slippage.
  • Body/sole material
    Rubber
  • Lining material
    Knitted Fabric
  • Amount Of Content
    1 Pairs

Details

Part Number
Amount Of Content

Refine by

  • 1 Pairs
  • Clear
Size(cm)

Refine by

  • 24
  • 24.5
  • 25
  • 26
  • Clear
JAN Code

Refine by

  • 4989999372168
  • 4989999372175
  • 4989999372182
  • 4989999372205
  • Clear
Trusco Code

Refine by

  • 229-7884
  • 229-7868
  • 229-7850
  • 229-7841
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pairs
24
4989999372168
229-7841
29 Day(s)
SGD 35.00

Part Number : MKN-24
Days to Ship 29 Day(s)
Standard Unit Price SGD 35.00
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Half Length Boots
  • Upper Type
    Without String
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Color
    Black
  • Size(cm)
    24
  • Standard
    No Standard
  • Toe box
    NA
  • Foot width size
    EE
  • Shoe length(cm)
    30.5
  • JAN Code
    4989999372168
  • Trusco Code
    229-7841
  • Features
    Work boots with emphasis on functionality. Uses sweat absorbing jersey to prevent stuffiness. Shoe sole has sculptural patterns to prevent slippage.
  • Body/sole material
    Rubber
  • Lining material
    Knitted Fabric
  • Mass
    1180g
1 Pairs
24.5
4989999372175
229-7850
29 Day(s)
SGD 35.00

Part Number : MKN-24.5
Days to Ship 29 Day(s)
Standard Unit Price SGD 35.00
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Half Length Boots
  • Upper Type
    Without String
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Color
    Black
  • Size(cm)
    24.5
  • Standard
    No Standard
  • Toe box
    NA
  • Foot width size
    EE
  • Shoe length(cm)
    30.5
  • JAN Code
    4989999372175
  • Trusco Code
    229-7850
  • Features
    Work boots with emphasis on functionality. Uses sweat absorbing jersey to prevent stuffiness. Shoe sole has sculptural patterns to prevent slippage.
  • Body/sole material
    Rubber
  • Lining material
    Knitted Fabric
  • Mass
    1200g
1 Pairs
25
4989999372182
229-7868
29 Day(s)
SGD 35.00

Part Number : MKN-25
Days to Ship 29 Day(s)
Standard Unit Price SGD 35.00
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Half Length Boots
  • Upper Type
    Without String
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Color
    Black
  • Size(cm)
    25
  • Standard
    No Standard
  • Toe box
    NA
  • Foot width size
    EE
  • Shoe length(cm)
    30.5
  • JAN Code
    4989999372182
  • Trusco Code
    229-7868
  • Features
    Work boots with emphasis on functionality. Uses sweat absorbing jersey to prevent stuffiness. Shoe sole has sculptural patterns to prevent slippage.
  • Body/sole material
    Rubber
  • Lining material
    Knitted Fabric
  • Mass
    1220g
1 Pairs
26
4989999372205
229-7884
29 Day(s)
SGD 35.00

Part Number : MKN-26
Days to Ship 29 Day(s)
Standard Unit Price SGD 35.00
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Half Length Boots
  • Upper Type
    Without String
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Color
    Black
  • Size(cm)
    26
  • Standard
    No Standard
  • Toe box
    NA
  • Foot width size
    EE
  • Shoe length(cm)
    30.5
  • JAN Code
    4989999372205
  • Trusco Code
    229-7884
  • Features
    Work boots with emphasis on functionality. Uses sweat absorbing jersey to prevent stuffiness. Shoe sole has sculptural patterns to prevent slippage.
  • Body/sole material
    Rubber
  • Lining material
    Knitted Fabric
  • Mass
    1260g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Boots for work that emphasizes functionality.
●Using a sweat-absorption knitted fabric that is hard to get steamed.

Specification

●Foot Width Size:EE
●Shoe Length(cm):30.5
●SPQ(pair):1
●Color: Black

Materials

●Body and Sole: Rubber
●Backing: Knitting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)