(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Disinfect / Deodorant Spray (For Shoes)

Disinfect / Deodorant Spray (For Shoes)

Standard Unit Price:
SGD 12.80
Days to Ship :
7 Day(s)

[Features]
· Deodorizing the unpleasant smell of stuffiness.
· Removes bacteria that cause bad odors.
[Applications]
· For deodorizing or sterilizing work or safety shoes.

Basic Specifications

  • Product Type
    Related Item
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Other
    Option
  • Standard
    No Standard
  • Trusco Code
    383-1124
  • Application
    For deodorizing or sterilizing work or safety shoes.
  • Capacity(ml)
    420
  • Mass
    420g
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 12.80

Part Number : TSP-SHS420
Days to Ship 7 Day(s)
Standard Unit Price SGD 12.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Item
  • Antistatic Function
    NA
  • Oil Resistance
    NA
  • Other
    Option
  • Standard
    No Standard
  • Trusco Code
    383-1124
  • Application
    For deodorizing or sterilizing work or safety shoes.
  • Capacity(ml)
    420
  • Mass
    420g

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)