(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Step Block

Step Block

All racks between 1S and 9S can be unified and are designed to be locked together. The pitch has been finely honed so that parallel clamps can be maintained regardless of workpiece shape.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
1-S
5-S
6-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
Type Working Dimensions
(mm)
Mass
(g)
Load resistance

SGD 27.23

1 Piece(s) 4 Day(s) or more 2530Standard19~4911013,210

SGD 127.98

1 Piece(s) 4 Day(s) or more 3897Medium58~150153069,400

SGD 241.10

1 Piece(s) 7 Day(s) 38139Medium82~210277099,000

Loading...

  1. 1

Basic Information

Features All racks between 1S and 9S can be unified and are designed to be locked together. The pitch has been finely honed so that parallel clamps can be maintained no matter the shape of the workpiece.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)