(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Mini Work Stopper

Mini Work Stopper

[Features]
Mini workpiece brake made of S45C material.
[Hardness]
HRC42°
[Applications]
Optimal for overhang adjustment and overall length determination processing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MW-12
MW-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
A±0.01
(mm)
Mass
(g)
H
(mm)

SGD 103.60

1 Piece(s) 10 Day(s) M12Ф14123240506080365006

SGD 171.30

1 Piece(s) 10 Day(s) M16φ181440506380904612008

Loading...

  1. 1

Basic Information

Base Width S45C Hardness HRC42°

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)