(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hook Lamp, C Type

Hook Lamp, C Type

A simplified clamp for NC machinery with built-in spring that automatically raises the jaw tip when loosened

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HCC-1
HCC-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
F
(mm)
H
(mm)
G
(mm)
I
(mm)
J
(mm)
Stack Bolt Spring Mass
(kg)

SGD 65.45

1 Piece(s) 10 Day(s) 1812191211919616CS-840CS-8B0.11

SGD 132.41

1 Piece(s) 10 Day(s) 37173226211857728CS-1690CS-16B0.55

Loading...

  1. 1

Basic Information

E(mm) By a Freely Adjustable Jig Finishing SCM440 Heat Coating HRC35°
Features A spring simplified by the clamp for NC machinery, etc., is built-in, and if loosened the jaw tips automatically appear

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)