(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mirror Bar

Mirror Bar

The rear sides of machines, which are not usually visible, can be viewed in the reflection on the mirror. The mirror is attached to the edge of the telescoping bar and the shaft can be bent

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MB-180

Part Number
MB-180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 26.70

1 Piece(s) 7 Day(s)

Loading...

  1. 1
 

Basic Information

Product Type Other Jigs A (Shortest length) 180 B (Longest length) 500
φC (Body diameter) 8 φD (Tip diameter (magnet part)) 32 Features Rear sides of machines, which are not usually visible, can be view in the reflection on the mirror. The mirror is attached to the edge of the telescoping bar and the shaft can be bent.

Please check the type/dimensions/specifications of the part MB-180 in the Mirror Bar series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)