(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Ratchet Handle, Push-Type, Square Socket 9.5 mm / 12.7 mm

Ratchet Handle, Push-Type, Square Socket 9.5 mm / 12.7 mm

Standard Unit Price:
SGD 31.10-
Days to Ship :
7 Day(s)

A convenient mechanism that does not easily fall off when a socket is attached. A single-touch operation via push button

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Catalog

Japanese Only

Part Number
Insertion Angle (Shaft measurement when electric drill) (mm)

Refine by

  • 9.5
  • 12.7
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 181
  • 257
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9.5
181
7 Day(s)
SGD 31.10

Part Number : NRH3P
Days to Ship 7 Day(s)
Standard Unit Price SGD 31.10

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Overall length (L dimension)(mm)
    181
  • Mass(g)
    330
12.7
257
7 Day(s)
SGD 38.10

Part Number : NRH4P
Days to Ship 7 Day(s)
Standard Unit Price SGD 38.10

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Overall length (L dimension)(mm)
    257
  • Mass(g)
    640

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)