(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Heavy Duty Nippers

Heavy Duty Nippers

Standard Unit Price:
SGD 33.80
Days to Ship :
7 Day(s)

[Features]
· A tool dedicated for cutting iron wire or copper wire.
· Ideal for detailed work and repairs of electrical equipment

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    160
  • With or without Spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    1.8
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Piano Wire Cutting Performance(φ/mm)
    1.2
  • Single Product/Set Classification
    Single Item
  • Main body: option
    Main Body
  • Weight(g)
    170
  • Supplementary explanation
    Ideal for detailed work and repairs of electrical equipment.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 33.80

Part Number : SN150
Days to Ship 7 Day(s)
Standard Unit Price SGD 33.80

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    160
  • With or without Spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    1.8
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Piano Wire Cutting Performance(φ/mm)
    1.2
  • Single Product/Set Classification
    Single Item
  • Main body: option
    Main Body
  • Weight(g)
    170
  • Supplementary explanation
    Ideal for detailed work and repairs of electrical equipment.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)