(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Nut Spinner Handle NSH3/NSH4

Nut Spinner Handle NSH3/NSH4

Standard Unit Price:
SGD 19.64-
Days to Ship :
7 Day(s)

The square drive is refracted by 90° in either left or right around the pin at the head of the handle as the center and can be used at any angle.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Details

Catalog

Japanese Only

Part Number
Insertion Angle (Shaft measurement when electric drill) (mm)

Refine by

  • 9.5
  • 12.7
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 253
  • 306
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9.5
253
7 Day(s)
SGD 19.64

Part Number : NSH3
Days to Ship 7 Day(s)
Standard Unit Price SGD 19.64

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Overall length (L dimension)(mm)
    253
  • Mass(g)
    320
12.7
306
7 Day(s)
SGD 26.37

Part Number : NSH4
Days to Ship 7 Day(s)
Standard Unit Price SGD 26.37

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Overall length (L dimension)(mm)
    306
  • Mass(g)
    580

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)