(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Wire Cutter, Super Cutter

Wire Cutter, Super Cutter

Standard Unit Price:
SGD 21.50
Days to Ship :
7 Day(s)

[Features]
· The blade part is highly heat treated, which provides the highest durability and sharpness.
· Ideal for cutting straight blades, iron wires, piano wires, fences, nails, etc.
· The handle is highly rust resistant due to its cation electrodeposition coating

Basic Specifications

  • Overall Length(mm)
    215
  • Cutting Capacity: Others(mm)
    Iron wire ø4, piano wire φ2
  • Mass(g)
    290
  • Supplement 1
    Ideal for cutting straight blades, piano wire, fences, nails, etc.
  • Supplement 2
    The handle is highly rust resistant due to its cation electrodeposition coating

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 21.50

Part Number : SM200H
Days to Ship 7 Day(s)
Standard Unit Price SGD 21.50

Specificationtitle

  • Overall Length(mm)
    215
  • Cutting Capacity: Others(mm)
    Iron wire ø4, piano wire φ2
  • Mass(g)
    290
  • Supplement 1
    Ideal for cutting straight blades, piano wire, fences, nails, etc.
  • Supplement 2
    The handle is highly rust resistant due to its cation electrodeposition coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for cutting iron wire, piano wire, fence, nail and so on.
●A straight blade.

Specification

●Cutting Performance(mm) Iron Wire:Φ4
●Cutting Performance(mm) Piano Wire:Φ2
●Cutting Performance(mm) Copper Wire:Φ4
●SPQ(piece):10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)