(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Combination Pliers (With Spring)

Combination Pliers (With Spring)

Standard Unit Price:
SGD 25.80
Days to Ship :
7 Day(s)

The blade can cut soft material such as copper wire, wire, or nails

[Features]
· Built-in spring special mechanism ideal for continuous work.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    204
  • With or without Spring
    Available
  • Single Product/Set Classification
    Single Item
  • Cutting Performance(φ/mm)
    2.6
  • Maximum Opening(mm)
    25
  • Tip width(mm)
    11.0
  • Main body: option
    Main Body
  • Trusco Code
    368-3575
  • Weight(g)
    275
  • Supplementary explanation
    2-level Adjustment Type Suitable for Large Mouth Openings

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 25.80

Part Number : CPS200H
Days to Ship 7 Day(s)
Standard Unit Price SGD 25.80

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    204
  • With or without Spring
    Available
  • Single Product/Set Classification
    Single Item
  • Cutting Performance(φ/mm)
    2.6
  • Maximum Opening(mm)
    25
  • Tip width(mm)
    11.0
  • Main body: option
    Main Body
  • Trusco Code
    368-3575
  • Weight(g)
    275
  • Supplementary explanation
    2-level Adjustment Type Suitable for Large Mouth Openings

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)