(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Extension Bar (Square Socket 9.5 mm / 12.7 mm) NEB

Extension Bar (Square Socket 9.5 mm / 12.7 mm) NEB

Standard Unit Price:
SGD 5.60-
Days to Ship :
7 Day(s)

Can be used in deep areas by connecting the extension bar. Made from chrome vanadium steel.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Catalog

Japanese Only

Part Number
Insertion Angle (Shaft measurement when electric drill) (mm)

Refine by

  • 9.5
  • 12.7
  • Clear
Width across flat dimension (S Measurement)

Refine by

  • 9.5
  • 12.7
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 75
  • 150
  • 250
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9.5
9.5
75
7 Day(s)
SGD 5.60

Part Number : NEB3075
Days to Ship 7 Day(s)
Standard Unit Price SGD 5.60

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Joint for handwork type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    9.5
  • Overall length (L dimension)(mm)
    75
  • Mass(g)
    70
9.5
9.5
150
7 Day(s)
SGD 6.40

Part Number : NEB3150
Days to Ship 7 Day(s)
Standard Unit Price SGD 6.40

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Joint for handwork type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    9.5
  • Overall length (L dimension)(mm)
    150
  • Mass(g)
    140
9.5
9.5
250
7 Day(s)
SGD 10.00

Part Number : NEB3250
Days to Ship 7 Day(s)
Standard Unit Price SGD 10.00

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Joint for handwork type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    9.5
  • Overall length (L dimension)(mm)
    250
  • Mass(g)
    230
12.7
12.7
75
7 Day(s)
SGD 8.80

Part Number : NEB4075
Days to Ship 7 Day(s)
Standard Unit Price SGD 8.80

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Joint for handwork type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    12.7
  • Overall length (L dimension)(mm)
    75
  • Mass(g)
    120
12.7
12.7
150
7 Day(s)
SGD 10.80

Part Number : NEB4150
Days to Ship 7 Day(s)
Standard Unit Price SGD 10.80

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Joint for handwork type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Joint type
  • Width across flat dimension (S Measurement)
    12.7
  • Overall length (L dimension)(mm)
    150
  • Mass(g)
    230

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)