(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Monster Nippers

Monster Nippers

Standard Unit Price:
SGD 143.00
Days to Ship :
7 Day(s)

[Features]
· Can cut from the root since the blade can enter narrow crevices.
· Nut has a blade at the bottom ideal for removal of hook bolts and rivets.
[Applications]
· Nut has a blade at the bottom ideal for removal of hook bolts and rivets.

Basic Specifications

  • Product Model
    Bolt Cutter
  • Cutting Capacity: HRB80 Soft Wire
    ø7 mm or Less
  • Cutting Capacity: HRC20 Hard Wire
    ø5 mm or Less
  • Total Length(mm)
    450
  • Trusco Code
    356-8857
  • Features
    Can cut from the root since the blade can enter narrow crevices.
  • Mass(g)
    1145
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s)
SGD 143.00

Part Number : MN350G
Days to Ship 7 Day(s)
Standard Unit Price SGD 143.00

Specificationtitle

  • Product Model
    Bolt Cutter
  • Cutting Capacity: HRB80 Soft Wire
    ø7 mm or Less
  • Cutting Capacity: HRC20 Hard Wire
    ø5 mm or Less
  • Total Length(mm)
    450
  • Trusco Code
    356-8857
  • Features
    Can cut from the root since the blade can enter narrow crevices.
  • Mass(g)
    1145

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)