(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hole saw 278

Hole saw 278

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hole saw 278
  • Hole saw 278
  • Hole saw 278

[Features]
· Good sharpness for cutting materials from steel sheet and stainless steel sheet to synthetic resin sheet.
· Easily drills work materials with thickness of 4 mm or less.
· Can be used for higher speed electric motors than HSS blades for speedy drilling.
· Smooth drilling is ensured even with stainless steel.
· It uses a center drill C type (cobalt HSS).
· For drilling holes in steel plate, stainless steel plate, copper plate, aluminum plate, etc., up to 4 mm thick.
· It uses a center drill T type (a drill with carbide tip).
· For drilling holes in FRP, synthetic resin plate, etc., up to 4 mm thick.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
278016
278017
278020
278025
278041
278064
278076
278090
278100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade Tip Diameter
(mm)
Check Size
(mm)
Center Drilling
(Product No.)
Number of Flutes
(Pieces)

SGD 52.73

1 Piece(s) 9 Day(s) 166.5278CDC6 (standard equipment) 278CDT6 (sold separately)3

SGD 52.73

1 Piece(s) 9 Day(s) 176.5278CDC6 (standard equipment) 278CDT6 (sold separately)4

SGD 52.73

1 Piece(s) 9 Day(s) 206.5278CDC6 (standard equipment) 278CDT6 (sold separately)4

SGD 53.73

1 Piece(s) 9 Day(s) 2510278CDC6 (standard equipment) 278CDT6 (sold separately)4

SGD 91.74

1 Piece(s) 11 Day(s) 4110278CDC6 (standard equipment) 278CDT6 (sold separately)8

SGD 182.28

1 Piece(s) 11 Day(s) 6413278CDC8 (standard equipment) 278CDT8 (sold separately)12

SGD 228.46

1 Piece(s) 11 Day(s) 7613278CDC8 (standard equipment) 278CDT8 (sold separately)14

SGD 276.75

1 Piece(s) 9 Day(s) 9013278CDC8 (standard equipment) 278CDT8 (sold separately)16

SGD 306.48

1 Piece(s) 9 Day(s) 10013278CDC8 (standard equipment) 278CDT8 (sold separately)18

Loading...

  1. 1

Basic Information

Detail Type Hole saw 278 Applicable Material Metal / Stainless Steel Possible Perforation Materials Aluminum / Spiral Duct / Plastic Drain Basin / FRP / Synthetic Resin
Applicable Electric Motor Electric drill Use Center drill C type (Cobalt HSS) used: For drilling steel plate, stainless steel plate, copper plate, aluminum plate, etc., up to thickness of 4 mm. Use 2 Center drill T type (Drill with carbide chip) used: For drilling FRP, synthetic resin plate, etc., up to thickness of 4 mm.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)