(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Poly-Click Series, Wood Composite Core Drill Bit

Poly-Click Series, Wood Composite Core Drill Bit

[Features]
· Hole drilling can be performed with hand-held electric drill in resin-type synthetic marble/FRP/composite materials, and wood materials, etc.
· Use of a scribing knife enables clean drilling of fibrous material.
· Drilling in wood, plywood, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PCC20C
PCC25C
PCC28C
PCC30C
PCC32C
PCC35C
PCC38C
PCC40C
PCC45C
PCC50C
PCC55C
PCC60C
PCC65C
PCC70C
PCC75C
PCC80C
PCC85C
PCC90C
PCC95C
PCC100C
PCC110C
PCC120C
PCC160C
PCCCDL
PCCCDS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetail Type Blade Tip Diameter
(mm)
Effective Length
(mm)
Cutter Length
(mm)
Product Name Use

SGD 106.07

1 Piece(s) 9 Day(s) Cutter20100125--

SGD 106.07

1 Piece(s) 9 Day(s) Cutter25100125--

SGD 116.26

1 Piece(s) 9 Day(s) Cutter28100125--

SGD 116.26

1 Piece(s) 9 Day(s) Cutter30100125--

SGD 127.58

1 Piece(s) 9 Day(s) Cutter32100125--

SGD 127.58

1 Piece(s) 9 Day(s) Cutter35100125--

SGD 140.03

1 Piece(s) 9 Day(s) Cutter38100125--

SGD 140.03

1 Piece(s) 9 Day(s) Cutter40100125--

SGD 154.74

1 Piece(s) 9 Day(s) Cutter45100125--

SGD 169.46

1 Piece(s) 9 Day(s) Cutter50100126--

SGD 172.10

1 Piece(s) 9 Day(s) Cutter55100126--

SGD 175.40

1 Piece(s) 9 Day(s) Cutter60100126--

SGD 175.40

1 Piece(s) 9 Day(s) Cutter65100126--

SGD 183.90

1 Piece(s) 9 Day(s) Cutter70100126--

SGD 195.22

1 Piece(s) 9 Day(s) Cutter75100126--

SGD 210.77

1 Piece(s) 9 Day(s) Cutter80100126--

SGD 222.84

1 Piece(s) 9 Day(s) Cutter85100126--

SGD 234.82

1 Piece(s) 9 Day(s) Cutter90100126--

SGD 256.04

1 Piece(s) 9 Day(s) Cutter95100126--

SGD 273.01

1 Piece(s) 9 Day(s) Cutter100100126--

SGD 305.56

1 Piece(s) 9 Day(s) Cutter110100126--

SGD 343.75

1 Piece(s) 9 Day(s) Cutter120100126--

SGD 421.58

1 Piece(s) 9 Day(s) Cutter160100126--

SGD 60.24

1 Piece(s) 9 Day(s) Center drill---Center drill LFor φ50-160

SGD 28.30

1 Piece(s) 9 Day(s) Center drill---Center drill SFor φ20-45

Loading...

  1. 1

Basic Information

Applicable Material Composite Material, Gypsum Board, FRP, Timber/Plywood Possible Perforation Materials Artificial marble, PVC pipe Applicable Electric Motor Electric drill

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)