(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Poly-Click Series, Wet Type, Diamond Core Drill Bit

Poly-Click Series, Wet Type, Diamond Core Drill Bit

[Features]
· Tip replacement is a one touch method not requiring any tools.
· Sharpness that can be used to easily cut rebar with torque alone.
· Drills difficult to cut material such as iron-reinforced concrete, Hume pipe, stone, porcelain tile, and asphalt, making it ideal for fence strut construction.
· The internal water-injection system enables effective cutting edge cooling and smooth chip discharge.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PCWD25C
PCWD29C
PCWD32C
PCWD35C
PCWD38C
PCWD45C
PCWD50C
PCWD55C
PCWD60C
PCWD65C
PCWD70C
PCWD75C
PCWD80C
PCWD90C
PCWD100C
PCWD110C
PCWD120C
PCWD150C
PCWD170C
PCWD220C
PCWD5022C
PCWD6522C
PCWD7522C
PCWD8022C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetail Type Blade Tip Diameter
(mm)
Effective Length
(mm)
Cutter Length
(mm)

SGD 221.14

1 Piece(s) 9 Day(s) Wet Mondo Core Drill (cutter)25150180

SGD 221.14

1 Piece(s) 9 Day(s) Wet Mondo Core Drill (cutter)29150180

SGD 221.14

1 Piece(s) 9 Day(s) Wet Mondo Core Drill (cutter)32150180

SGD 221.14

1 Piece(s) 9 Day(s) Wet Mondo Core Drill (cutter)35150180

SGD 221.14

1 Piece(s) 9 Day(s) Wet Mondo Core Drill (cutter)38150180

SGD 221.14

1 Piece(s) 9 Day(s) Wet Mondo Core Drill (cutter)45150180

SGD 244.72

1 Piece(s) 9 Day(s) Wet Mondo Core Drill (cutter)50150180

SGD 254.15

1 Piece(s) 9 Day(s) Wet Mondo Core Drill (cutter)55150180

SGD 263.58

1 Piece(s) 9 Day(s) Wet Mondo Core Drill (cutter)60150180

SGD 275.38

1 Piece(s) 9 Day(s) Wet Mondo Core Drill (cutter)65150180

SGD 298.97

1 Piece(s) 9 Day(s) Wet Mondo Core Drill (cutter)70150180

SGD 322.54

1 Piece(s) 9 Day(s) Wet Mondo Core Drill (cutter)75150180

SGD 346.12

1 Piece(s) 9 Day(s) Wet Mondo Core Drill (cutter)80150180

SGD 397.99

1 Piece(s) 9 Day(s) Wet Mondo Core Drill (cutter)90150180

SGD 452.21

1 Piece(s) 9 Day(s) Wet Mondo Core Drill (cutter)100150180

SGD 487.60

1 Piece(s) 9 Day(s) Wet Mondo Core Drill (cutter)110150180

SGD 522.95

1 Piece(s) 9 Day(s) Wet Mondo Core Drill (cutter)120150180

SGD 617.27

1 Piece(s) 9 Day(s) Wet Mondo Core Drill (cutter)150150180

SGD 723.39

1 Piece(s) 9 Day(s) Wet Mondo Core Drill (cutter)170150180

SGD 966.24

1 Piece(s) 9 Day(s) Wet Mondo Core Drill (cutter)220150180

SGD 277.74

1 Piece(s) 9 Day(s) Wet Mondo Core Drill Long Type (cutter)50220250

SGD 310.74

1 Piece(s) 9 Day(s) Wet Mondo Core Drill Long Type (cutter)65220250

SGD 364.98

1 Piece(s) 9 Day(s) Wet Mondo Core Drill Long Type (cutter)75220250

SGD 397.99

1 Piece(s) 9 Day(s) Wet Mondo Core Drill Long Type (cutter)80220250

Loading...

  1. 1

Basic Information

Applicable Material Stoneware pipe, Hume pipe, porcelain tile, extrusion molding cement, asphalt, brick, roof tile, concrete, stone, mortar Possible Perforation Materials Block Applicable Electric Motor Electric drill

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)