(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hole Saw 278, Steel Box Kit

Hole Saw 278, Steel Box Kit

[Features]
· Four types are available.
· Good sharpness for cutting materials from steel sheet and stainless steel sheet to synthetic resin sheet.
· Easily drills work materials with thickness of 4 mm or less.
· Can be used for higher speed electric motors than HSS blades for speedy drilling.
· Smooth drilling is ensured even with stainless steel.
· It uses a center drill C type (cobalt HSS).
· For drilling holes in steel plate, stainless steel plate, copper plate, aluminum plate, etc., up to 4 mm thick.
· It uses a center drill T type (a drill with carbide tip).
· FRP and synthetic resin plate up to 4 mm thick

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
278BOXA
278BOXB
278BOXC
278BOXD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade Tip Diameter
(mm)

SGD 343.83

1 Piece(s) 6 Day(s) or more 21/27/33 (2 pcs each)

SGD 373.35

1 Piece(s) 6 Day(s) or more 21/27/33/42/53 (1 pc each)

SGD 287.61

1 Piece(s) 10 Day(s) 20/22/28/32/35 (1 pc each)

SGD 406.55

1 Piece(s) 6 Day(s) or more 25/28/30/32/38/50 (1 pc Each)

Loading...

  1. 1

Basic Information

Applicable Material Metal Possible Perforation Materials FRP, Synthetic Resin Applicable Electric Motor Electric drill

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)